Vertical Linear Stage, ULTRAlign, 13 mm Travel, Crossed-Roller, M4, M6

The M-461-Z-M ULTRAlign™ precision integrated crossed-roller bearing linear stage features stainless steel construction for high stability, with thermally matched, hardened steel crossed-roller bearings for unsurpassed performance over the 13 mm Z travel range. Generous M6 and M4 hole patterns provide for easy mounting. Actuators are not included. See the Compatible table below for recommended actuators.
Precision Control and Extra Stiffness
Preloaded crossed-roller bearings provide repeatable, zero stick-slip linear motion with negligible side-play.
ULTRAlign Stainless Steel Crossed-Roller Translation Stages provide a low profile, yet solid and stable linear translation, that can be locked in place without disturbing translation or position. Perfect for many standard optical applications such as interferometry, linear translation by the crossed-roller bearings and the precision-manufactured bearing reference surfaces provide a maximum angular deviation of <100 µrad for any axis. Z-axis stages do not depend on springs for support, ensuring maximum vertical load capacity. The mounting surface of these stages has multiple threaded holes, available in either English or Metric units, to make mounting easy and versatile in most table-top optical systems.
Versatile Stage Configurations
Multiple configurations for these stages are available to match your specific requirements: X, Z, XY, XZ and XYZ. XYZ stage is offered with a choice between left-handed and right-handed. In addition, the mounting base can be removed for an even lower profile. 1.0 in. (25.4 mm) travel version is also available.
Resources & Downloads
2D Product Drawings
461-Z-DWG-S(109.6 kB, PDF)
Other
RoHS2-2021_461 Stage Family(272.4 kB, PDF) REACH Supplier Statement - 461 Stage Family(190.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | |||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-461-X-MManual Linear Stage, ULTRAlign, 13 mm Travel, Crossed-Roller, M4, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-462-Z-MVertical Linear Stage, ULTRAlign, 25 mm Travel, Crossed-Roller, M4, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MVN50Vertical Linear Stage, Precision Ball Bearing, 8 mm Travel, M3 & M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS40Manual Linear Stage, 16 mm Travel, Ball Bearings, M3 and M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.16Linear Stage, Double-Row Ball Bearing, 16 mm Travel, M3, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5KAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob, Side Lock | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13Differential Micrometer Head, 13.0 mm Coarse, 0.2 mm Fine, 5 lb. Load | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | FREE 2-day shipping on thousands of products on Newport.com Learn More |




















