Sorry, this product is no longer offered for sale. It was discontinued on Dec 8, 2021
Motion Driver, 3 A, ESP301, Stepper and DC Servo

The E4738A is a single axis driver card compatible with the ESP301 controller. It can drive 2 or 4-phase stepper and brush DC motors up to 3A, 48V per axis. For proper and safe installation, refer to the ESP301 Users Manual, Section E.1 Adding Axes.
Specifications
- Drive Type2 or 4-phase stepper and Brush DC, up to 3A/ 48V per axis
- ESP CompatibilityESP Stage Detection
- Dimensions419 x 305 x 83 mm
- Weight0.5 kg
Resources & Downloads
Manuals
ESP301 User Manual(5.6 MB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SMC-232RS-232-C Cable, 3 m Length, DB9F to DB9F | In Stock | ||||
![]() | MSCABLE-10Cable, DB-25 Male to DB-15 Female, 10 m Length | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SMC100CCMotion Controller, Single-axis DC Motor | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-UC8Motor Controller, Piezo, 8 Axis, Agilis™ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | GTS30VMotorized Vertical Stage, High Precision, 30 mm Travel, GTS Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ILS100CCMotorized Linear Stage, 100 mm Travel, DC Motor, Rotary Encoder, 1/4-20 | In Stock | ||||
![]() | VP-25XA-XYZRMotorized XYZ Linear Stage, 25 mm Travel, 100 nm MIM, DC Servo, Tachometer | 1 Week | ||||
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UTS150PPMotorized Linear Stage, Steel, 150 mm Travel, Stepper Motor, M4 and M6 | In Stock | ||||
![]() | URS100BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













