Sorry, this product is no longer offered for sale. It was discontinued on Apr 14, 2020The recommended replacement product is CONEX-SR50CC.
Motorized Rotation Stage, NSR1, CONEX-PP Integrated Controller

The CONEX-NSR1, with an integrated iPP stepper motor controller, is an economical and versatile rotary positioner for use as a filter wheel, a neutral density rotator, polarized optic rotator, flipper mount or basic rotation platform. It features a 1" threaded aperture, retaining ring and internal reference surface for 25.4 mm optics, a 1-° step resolution, and up to 120 °/s speed. The NSR1 serves as a base unit, and can be used as a rotator for 25.4 mm optics.
Accessories are also available, including a filter wheel (NSFW-1) for up to 8 - 25.4 mm optics, a 127 mm diameter variable ND filter adapter (NSND), a tooling plate (NSTP-1) featuring an array of tapped holes, and a unique set of adapters to transform the rotator into a motorized flipper mount (NSFM-1).
Power Supply and cables are sold separately.
Compact Controller and Stage
In terms of size, the CONEX-CC controller is comparable to a deck of cards. Depending on the motor type, up to 3 CONEX-PP or 6 CONEX-CC can fit on a CONEX-BP baseplate. Both controller and stage are compact and ideal for space-confined or access-limited applications. Newport also offers the stand alone version of these Low Profile Rotation Stages.
Scalable Architecture
Out-of-the-box Control
Linear Amplifier in DC Units
Resources & Downloads
Software
CONEX-PP Utility Installer Win32.zip(1.7 MB, ZIP) CONEX-NSR1_FW_GUI(289.9 MB, ZIP)
Manuals
CONEX-NSR1 Rotator User Manual(449.7 kB, PDF) CONEX-PP Command Interface User Manual(779.7 kB, PDF) CONEX-PP Controller GUI User Manual(2.4 MB, PDF)
2D Product Drawings
CONEX-NSR1.pdf(486.3 kB, PDF)
Literature
CONEX Datasheet(4.2 MB, PDF) Conex-PP EU Declaration of Conformity(284 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FC-CB1Communication Cable, daisy chain, RS422, 1 meter | In Stock | ||||
![]() | USB-RS422-1.8Cable Adapter, USB to RS422, 1.8 m Length | In Stock | ||||
![]() | CONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR50PPMotorized Rotation Stage, Compact, 360°, Micro Step Drive Stepper, SR Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | URS75BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS75 | 2 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FC-PS40Power supply, iPP step motor, RoHS | In Stock |








