Amplified Photodetector, Biased, AC coupled, 500-900nm, GaAs, 10 GHz, FC/UPC [Discontinued]

  • Device Type
    Photoreceiver (AC-Coupled)
  • Detector Diameter
    0.060 mm
  • Detector Material
    GaAs
  • Detector Type
    PIN
  • Wavelength Range
    500-890 nm
  • 3 dB Bandwidth
    20 kHz to 10 GHz
  • Optical Input
    Fiber-optic (SM only)
  • Fiber-Optic Connector
    FC/UPC
  • Fiber Type
    Singlemode
  • Maximum Conversion Gain
    970 V/W at 850 nm
  • Amplified
    Yes
  • NEP
    50 pW/√Hz at 850 Hz
  • Cut-off Frequency
    >10 GHz
  • Rise Time
    35 ps
  • Fall Time
    <35 ps
  • Output Connector
    SMA
  • Thread Type
    8-32 and M4