Fiber-Optic Detector, Time Domain, 500-1630 nm, 18.5 ps, FC Singlemode

The 1444 NIR Fiber-Optic Detector is for those applications requiring fast time resolution with a guaranteed 18.5 ps rise time. This InGaAs photodetector provides clean, fast impulse responses with minimal ringing over a 500 to 1630 nm wavelength range, making it ideal for time-domain applications and short-pulsed-laser measurements. It has a single-mode FC connector.
Resources & Downloads
2D Product Drawings
14xx mech dwg(123.9 kB, PDF)
Other
RoHS Declaration - 10x4 14x4 15x4 Detectors.pdf(353.2 kB, PDF) CE Declaration - 1014 1414 1024 1444(585.9 kB, PDF)
Manuals
90063253_A_High Speed Detector and Receiver User Manual.pdf(756.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1444-50Fiber-Optic Detector, Time Domain, 850-1630 nm, 18.5 ps, FC Multimode | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1414Fiber-Optic Detector, 500-1630 nm, 25 GHz, FC Singlemode | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1414-50Fiber-Optic Detector, High Speed, 850-1630 nm, 25 GHz, FC 50 µm Multimode | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |



