Sorry, this product is no longer offered for sale. The recommended replacement product is precision-laser-diode-drivers-ldx-3200.

Laser Diode Driver, 6A, 5V, USB, Not RoHS Compliant

Specifications

  • Laser Current
    6 A
  • Laser Compliance Voltage
    5 V
  • Temperature Coefficient
    <50 ppm FS/°C
  • Computer Interfaces
    USB
  • Power Requirements
    100-120 VAC, 200-240 VAC
  • Laser Current Resolution
    0.06 mA  
  • Laser Output Noise/Ripple Low Bandwidth
    <7.3 µA
  • Laser Output Noise/Ripple High Bandwidth
    <10.9 µA
  • Transfer Function
    300 mA/V
  • Current Output 24 h Stability
    <50 ppm FS
  • Current Output 1 h Stability
    <20 ppm FS
  • External Modulation High Bandwidth
    DC to 300 kHz
  • External Modulation Low Bandwidth
    DC to 10 kHz
  • Input Impedance
    10 kΩ
  • Analog Input Range
    -10 V to +10 V
  • Monitor Current Accuracy
    ±0.05
  • Monitor Current Range
    0–50 mA
  • Photodiode Current Accuracy
    ±0.05
  • Photodiode Current Range
    0–50.00 mA
  • Monitor Current 24h Stability
    10 µA
  • Operating Humidity
    <90% humidity non-condensing
  • Operating Temperature
    0 to 40°C  
  • Storage Temperature
    -40°C to + 70°C
  • Laser Safety
    Output On/Off keyswitch, interlock, output delay(meets CDRH US21 CFR 1040.10)
  • Weight
    4.05 kg  
undefined

Resources & Downloads

Other
Software
Manuals

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Driver CablesCC305HCable, Laser Driver to Mount, 6 Amp, 7W2 Male to DB9 Male
In Stock
$195
Laser Diode Driver CablesCC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male$125
Laser Diode Driver CablesCC306SCable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire
In Stock
$100
Laser Diode Driver CablesCC355SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male, Extra Long
In Stock
$210

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Precision Laser Diode Drivers with GPIBLDX-3232-100VLaser Diode Driver, Precision, 4A, 15V, GPIB, 100 VAC
7 Weeks
$4,770
Precision Laser Diode Drivers with GPIBLDX-3232-120VLaser Diode Driver, Precision, 4A, 15V, GPIB, 120 VAC
4 Weeks
$4,770
Precision Laser Diode Drivers with GPIBLDX-3232-220VLaser Diode Driver, Precision, 4A, 15V, GPIB, 220 VAC
7 Weeks
$4,770