Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. It was discontinued on Apr 26, 2024

UV Aluminum Mirror, Zerodur, 101.6 mm, λ/10, 250-600 nm

Specifications

  • Wavelength Region
    UV
  • Wavelength Range
    250-600 nm
  • Mirror Shape
    Round
  • Diameter
    101.6 mm  
  • Mirror Size
    Ø101.6 mm
  • Thickness
    17.7 mm  
  • Material
    Zerodur® or equivalent
  • Coating Type
    UV Enhanced Aluminum
  • Coating Code
    AL.2
  • Surface Quality
    20-10 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Substrate Number
    40Z20
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Reflectivity
    Ravg>90% @ 250-600 nm
  • Damage Threshold
    2 J/cm² with 10 ns pulses at 355 nm, 20Hz
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness Tolerance
    ±0.25 mm
  • Chamfers
    0.38–1.14 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High-Performance Zerodur Metallic Mirrors40Z20ER.2Silver Mirror, Zerodur, 101.6 mm, λ/10, 480-20,000 nm
1 Week
$1,574
Standard Borofloat 33 Metallic Mirrors40D20AL.2UV Aluminum Mirror, Borofloat, 101.6 mm, λ/10, 250-600 nm
In Stock
$1,059
High-Performance Zerodur Metallic Mirrors40Z20ER.1Aluminum Mirror, Zerodur, 101.6 mm, λ/10, 450-700 nm
1 Week
$1,398
High-Performance Zerodur Dielectric Mirrors40Z20BD.1Dielectric Mirror, Broadband, Zerodur, 101.6 mm, 488-694 nm
In Stock
$2,194

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Low Wavefront Distortion Gimbal Mirror MountsSL101.6BMGimbal Optical Mount, 4.0 in., (2) BM Micrometers
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,990
ULTIMA® Low Wavefront Distortion Mirror MountsU400-AC3KMirror Mount, ULTIMA®, Center, 4.0 in., 3 Locking Knob Adjustment
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$626