Compare Description Drawings, CAD & Specs Wavelength RangeMaximum Conversion GainResponsivityFiber TypeNEP Avail. Price
25 GHz Fiber-Optic Detectors1414500-1630 nm17 V/W0.7 A/WSinglemode30 pW/√Hz
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,790
25 GHz Fiber-Optic Detectors1414-50850-1630 nm11 V/W0.6 A/W50 µm Multimode40 pW/√Hz
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,472

Specifications

  • Detector Material
    InGaAs
  • Detector Type
    Schottky
  • 3 dB Bandwidth
    DC to 25 GHz
  • Fiber-Optic Connector
    FC/UPC
  • Rise Time
    14 ps
  • Saturation Power
    2 mW
  • Output Connector
    Wiltron K
  • Output Impedance
    50 Ω
  • DC Bias Monitor Bandwidth
    50 kHz
  • DC Bias Monitor Transimpedance Gain
    1 V/mA
  • Power Requirements
    Internal 9-V battery

Features

Smooth Frequency Response

Typical frequency response of Model 1414(-50). Input was 1 mW at 1.06 µm.

Model 1414 was designed with a smooth frequency response out to 25GHz and is optimized for frequency-domain applications. For time-domain applications, please see our Time Domain Fiber-Optic Detectors.

InGaAs Photodetectors for IR Wavelengths

Model 1414 utilizes an InGaAs Schottky photodiode providing coverage from 500 to 1630 nm for singlemode fiber versions and 850 to 1630 nm for multimode fiber versions.

Internal Microwave Housing

An internal microwave housing suppresses noise, pick-up, and other artifacts. Moreover, to limit damage due to excessive voltage or mishandling, these photodiodes have damage-resistant bias circuits. All these photodetectors come equipped with a DC-bias monitor that has a transimpedance gain of 1 mV/µA and a 50-kHz bandwidth.

Single-mode or Multi-mode fiber-optic Connectors

Choose from FC single-mode or multimode connectors. With optical-fiber input, the photodiode module can be connected directly to an electronic instrument, eliminating the need for an expensive high-frequency microwave cable. The fiber-coupled input also prevents signal distortion. Multimode versions have 50-µm-core fiber input and an internal GRIN lens for focusing onto the photodetector. In these MM versions, chromatic dispersion of the GRIN lens decreases the usable wavelength range.

Applications

  • Characterizing the frequency response of pulsed lasers, modulators and transmitters
  • RIN measurements
  • Microwave generation - heterodyne experiments