Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Thin Film Polarizer, High-Energy Nd:YAG, N-BK7, 14.3x28.6 mm, 1064 nm

Specifications

  • Wavelength Range
    1064 nm
  • Size
    14.3 x 28.6 mm
  • Angle of Incidence
    56° ± 3°, angular tuning required
  • Material
    Grade A N-BK7
  • Clear Aperture
    Central elliptical area, major axis ≥ 22.9 mm, minor axis ≥ 11.4 mm
  • Damage Threshold
    5 MW/cm2 CW, 5 J/cm2 with 10 nsec pulses at 10 Hz @ 1064 nm
  • Surface Quality
    10-5 scratch-dig
  • Surface Flatness
    ≤λ/10 at 632.8 nm over the clear aperture
  • Extinction Ratio
    100:1
  • Wedge
    ≤1 arc min
  • Thickness
    3.2 mm  
  • Thickness Tolerance
    ±0.25 mm
  • Size Tolerance
    ±0.13 mm
  • Efficiency
    Tp > 95%, Rs > 99%, at the design wavelength
  • Cleaning
undefined
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Laminated Sheet Linear Polarizers5511Linear Polarizer, Polarizer Sheet, 4000:1, 450-750 nm, 25.4 mm
In Stock
$459
High Energy Nd:YAG Laser Thin Film Polarizers11B00HP.4Thin Film Polarizer, High-Energy Nd:YAG, N-BK7, 14.3 x 28.6 mm, 532 nm
In Stock
$942
High Energy Nd:YAG Laser Thin Film Polarizers11Q00HP.2Thin Film Polarizer, High-Energy Nd:YAG, UVFS, 14.3 x 28.6 mm, 355 nm
In Stock
$1,267
Laminated Polymer Film Linear Polarizers10LP-VIS-BLinear Polarizer, Polymer Film, 700:1, 430-670 nm, 25.4 mm$1,144

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Gimbaled Three-Axis Optic Tilt MountsUGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws
In Stock
$457
Gimbaled Three-Axis Optic Tilt MountsUGP-KIT-2UGP Adapter Kit, Rectangular Optics
In Stock
$44