Sorry, this product is no longer offered for sale.

Zero-Order Half Wave Plate, Quartz, 25.4 mm Diameter, 351 nm

Specifications

  • Diameter
    25.4 mm
  • Wavelength Range
    351 nm
  • Retardation
    λ/2
  • Retardation Accuracy
    ±λ/300
  • Material
    Quartz, Schlieren Grade
  • Clear Aperture
    15.0 mm  
  • Construction
    Two plates, air spaced
  • Wavefront Distortion
    ≤λ/10 at 632.8 nm over the full aperture
  • Damage Threshold
    2 MW/cm2
  • Pulse Damage Threshold
    2 J/cm2 with 10 nsec pulses, typical
  • Antireflection Coating
    Laser Line V-coating, R <0.25%
  • Surface Quality
    10-5 scratch-dig
  • Diameter Tolerance
    +0/-0.1 mm
  • Wedge
    <1 arc sec
  • Thickness
    7.92 mm  
  • Thickness Tolerance
    +0/-0.25 mm
  • Cleaning
undefined

Resources & Downloads

2D Product Drawings
Other

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Tip-Tilt Optic Rotation MountsGM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$594
Manual Optic Rotation MountsRM25AOptic Rotation Mount, 25.4 mm, 2° Graduations
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118
Agilis™ Series Piezo Rotation MountAG-PR100Piezo Rotation Stage, 1 inch, Agilis™
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,011
High Performance Optic Rotation MountsRSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$297
RS Low-Profile Rotation StagesRS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$594