The PRL Series Precision Dovetail Optical Rail system maintains a low profile while offering sturdy support to carriers that ride on hard polymer pads with optimal linearity. The dovetail design allows easy attachment and removal of carriers without disturbing the rest of the system.
- Precision dovetail design provides sturdy hold and excellent linearity
- Four sizes of low profile rails with three carrier styles
- Carriers ride on extra-hard polymer pads
- Engraved scales in both inches and millimeters
- Rails mount at any orientation on English or metric optical tables See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PRL-6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRL-12 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRL-24 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRL-36 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRX | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRC-1 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PRC-1 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRC-3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PRC-3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Precision Dovetail Design for Sturdy Hold and Excellent Linearity
The PRL Series Precision Dovetail Optical Rail system maintains a low profile with its 3.93 in. (99.8 mm) wide base to provide a sturdy hold of carriers with a combined height of 1.26 in. (31.9 mm). The precision-machined, anodized aluminum dovetail construction provides smooth and easy-to-use carrier translation with a straightness of 0.001 in over 8 in. (25 µm over 25 cm).
Three Optical Rail Carriers Available
The optical rail carriers are also easy to use and may be removed or installed at any point on the rail. The aluminum carriers ride on extra-hard polymer pads, selected for low friction, resistance to cold flow, and long life. The overall nominal height of a carrier mounted on to an optical rail is 1.256 in. (31.9 mm). Convenient thumb-adjust lock knobs securely clamp the carriers in place anywhere on the rail.
Resources
Manuals
PRL Series Optical Rail System User Guide(176.8 kB, PDF)




















