Sorry, this family of products is no longer available.
ValuMax plano-convex lenses are designed to satisfy the needs for standard laboratory requirements. Simple imaging applications, beam manipulation and laser direction are typical applications.
- N-BK7 optical glass lenses
- Plano-convex for basic lab focusing experiments or prototypes
- ≤ λ/2 surface irregularity, 60-40 scratch-dig
- Uncoated or MgF2 broadband coating
- Standardized focal lengths across different lens sizes
- RoHS certified See All Features
Specifications
- Lens ShapePlano-Convex
- Lens MaterialN-BK7
- Chamfers0–0.6 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Focal Length Tolerance±2 %
- CleaningNon-abrasive method, acetone or isopropyl alcohol on lens tissue recommended
Features
N-BK7 for VIS and NIR Applications
N-BK7 is an excellent lens material for most visible and near infrared applications. It is the most common borosilicate crown optical glass, and it provides great performance at a good value. Its high homogeneity, low bubble and inclusion content, and straightforward manufacturability make it a good choice for transmissive optics.
Plano-Convex Lens Shape for Focusing Light
Plano-Convex lenses are the best choice for focusing parallel rays of light to a single point. They can be used to focus, collect and collimate light. The asymmetry of this lens shape minimizes spherical aberration in situations where the object and image are located at unequal distance from the lens. The optimum case is where the object is placed at infinity with parallel rays entering lens and the final image is a focused point.
Broadband Visible Antireflection Coating
Our single layer Magnesium Fluoride AR coating is a common choice that offers an extremely broad visible wavelength range at a reasonable price. Compared to the uncoated surface, the MgF2coating provides a significant improvement by reducing the reflectance to less than 1.5%. It works extremely well from 400-700 nm and at angles of incidence less than 15 degrees.
Accessories
Lens Mounts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPLH-25TOptic Holder, 0.25 in. Diameter, 0.875-20 Thread, For LP-05A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9872-KOpti-Claw Mount, Tilting, Tiny, 0.06-0.63 in., 3 Allen-Key Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-0.5AFixed Lens Mount, 0.50 in. (12.7 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-30Lens Tube, 2 inch dia. LT Series, 3 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




















