About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Page view updated with the selected options.
- Products
- Optics
- Optical Lenses
- Plano-Convex Lenses
- UV Fused Silica Plano-Convex Lenses
UV Fused Silica Plano-Convex Lenses
Our UV Fused Silica plano-convex lenses are available uncoated or with a variety of antireflection coatings. UVFS is synthetic amorphous silicon dioxide of extremely high purity providing maximum transmission from 195-2100 nm. This non-crystalline, colorless silica glass combines a very low thermal expansion coefficient with good optical qualities, and excellent transmittance in the ultraviolet region. Transmission and homogeneity exceed those of crystalline quartz without the problems of orientation and temperature instability inherent in the crystalline form. It will not fluoresce under UV light and is resistant to radiation.
Show Filters:
View:
Compatibility: