562 Series ULTRAlign Linear Stages feature stainless steel construction for superior long-term stability, with thermally matched, hardened steel crossed-roller bearings for unsurpassed performance. The crossed-roller bearings and precision-manufactured bearing reference surfaces provide exceptionally linear travel, with angular deviation better than 100 µrad about any axis. We measure each stage on a six-axis interferometer to ensure performance.
Each 562 stage axis is equipped with a non-influencing locking mechanism to maintain sub-micron positioning when locking or unlocking. Specially designed actuator mounting blocks allow quick and easy actuator changes, on any axis, at any time. Both right and left-handed stages are available for ergonomic actuator placement. And a choice of manual or motorized actuators is available to build a system that meets your specific resolution requirements.
The robust design of the 562 Series Stages makes them ideally suited for repetitive, high-use industrial manufacturing and research applications. These stages have greater thermal immunity due to their higher mass. And larger diameter bearings increase the stiffness of the stage. Oversized loads and complicated platform configurations can easily be accommodated, since all actuators are located below the top surface level. Four versions are availiable. The 562-XYZ is the standard version with English (1/4-20) threads. The 562-XYZ-LH is a left handed version with English (1/4-20) threads. The M-562-XYZ is the standard version with Metric (M6) threads. The M-562-XYZ-LH is a left handed version with Metric (M6) threads.
Preloaded crossed-roller bearings provide repeatable, zero stick-slip linear motion with negligible side-play. The roller strips hold cylindrical rollers alternately inclined 90° to assure constant linear contact with the hardened and ground ways.
Recommended Actuators
|
Model |
Description |
| AJS100-0.5
|
High Precision Small Knob Adjustment Screw, 12.7 mm Travel, 100 TPI, Side Lock |
| SM-13
|
Vernier Micrometer, 13 mm Travel, 9 lb Load Capacity, 50.8 TPI |
| HR-13
|
High Resolution Micrometer, 0.5 µm Sensitivity, 13 mm Travel |
| DM-13
|
Differential Micrometer, 13.0 mm Coarse, 0.2 mm Fine, 5 lb. Load Capacity |
| DM-13L
|
Lockable Differential Micrometer 13.0 mm Coarse, 0.2 mm Fine, 11.2 lb Capacity |
| PZA12
|
NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel |
| LTA-HS
|
High Speeed Motorized Actuator, 50 mm travel, 3/8-40 thread, LTA Series |
| TRA25PPD
|
Miniature Motorized Actuator, 25mm Travel, Stepper Motor, 25-pin D-Sub |
| TRA12PPD
|
Miniature Motorized Actuator, 12 mm Travel, Stepper Motor, 25-pin D-Sub |