The New Focus™ Venturi™ TLB-8800 swept-wavelength lasers deliver it all. They combine the best in tunability – ultrafast, ultrawide, and mode-hop-free – with low noise, high accuracy and repeatability. Because Venturi lasers are based on our award winning design, they are extremely dependable with OEM proven 24/7 reliability. Venturi lasers are ideal for fiber sensing, fiber-optics and silicon photonics testing, spectroscopy, laser seeding, and metrology.
The Venturi TLB-8800 is the only swept wavelength laser with up 20,000 nm/second tuning speed and high frequency repetition rates enabling true real-time measurements. Tuning speeds, repetition rates, dwell times, and wavelength ranges are all adjustable to accommodate your unique needs. In addition to wavelength sweeping, the Venturi is capable of step tuning in 0.01 nm increments. The front panel offers easy access to RS232 and USB interfacing with use of a user-friendly GUI.
- Up to 20,000 nm/s wavelength tuning
- Swept and step tuning modes
- Programmable high frequency repetition rates
- Programmable coherence control
- Continuous wave and single longitudinal mode See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8800-H3-850 | |||||
![]() | 8800-H3-CL | |||||
![]() | 8800-H3-E | |||||
![]() | 8800-H3-O | |||||
![]() | 8800-H3-S | |||||
![]() | 8800-HSH3-CL | |||||
![]() | 8800-HSH3-O | |||||
![]() | 8800-HSL3-CL | |||||
![]() | 8800-HSL3-O | |||||
![]() | 8800-L3-CL |
Notes:
Due to our continuous product improvement program, specifications are subject to change without notice.
Specifications
- Mode-Hop Free Tuning RangeSee model
- Output PowerSee model
- Tuning ModeSwept or Step
- Wavelength Sweep SpeedSee model
- Scan Repetition RateSee model
- Tuning Speed Flatness<±5%, typical
- Linewidth, Coherence Control On>150 MHz
- Wavelength Stability± 0.003 nm (1 hr)
- Power Stability±0.01 dB (1 hr)
- Coherence Length in Swept Mode>4 km (coherence control off)
- Relative Intensity Noise<-145 dB/Hz, typical (0.1-5 GHz)
- Side Mode Suppression Ratio>50 dBc
- Step Size Resolution0.01 nm (step mode)
- Wavelength Repeatability0.010 nm
- Wavelength Accuracy0.03 nm (absolute)
- Power Flatness<±4%, typical
- Power Repeatability±0.01 dB
- Optical OutputFiber-coupled
- Fiber-Optic ConnectorFC/APC
- Fiber TypeSM or PM
- User InterfaceRS232, USB
- Power Supply Requirement85-265 VAC (47-63 Hz),
power consumption <75 W - Operating Temperature15-40°C (environment)
- Storage Temperature0-50°C (environment)
- HumidityNon-condensing (environment)
Features
Applications
- Fiber sensing
- Fiber optics testing
- Silicon photonics testing
- Spectroscopy
- Metrology
Resources
Literature
Venturi TLB-8800 Datasheet(2 MB, PDF)