Show Filters:
Showing 10 of 10 total products
Compatibility:
Compare Description Drawings, CAD & Specs WidthLengthHeight Avail. Price
Table Top Light EnclosuresLTE-1112 in.12 in.16 in.
$604
Table Top Light EnclosuresLTE-1212 in.24 in.16 in.
$665
Table Top Light EnclosuresLTE-121812 in.18 in.16 in.
$656
Table Top Light EnclosuresLTE-1312 in.36 in.16 in.
$769
Table Top Light EnclosuresLTE-2224 in.24 in.16 in.
$752
Table Top Light EnclosuresLTE-2324 in.36 in.16 in.
$889
Table Top Light EnclosuresLTE-2424 in.48 in.16 in.
$905
Table Top Light EnclosuresLTE-24-424 in.48 in.48 in.
$1,549
Table Top Light EnclosuresLTE-4448 in.48 in.16 in.
$1,491
Table Top Light EnclosuresLTE-44-448 in.48 in.48 in.
$1,730

Features

Less Light Leakage

Our light tight box design features latches and cushions along the perimeters of the panels. Each panel is framed with sturdy extrusions all sides, making sure that the enclosure structure sits stable around your applications. Some of our competitor's designs do not include the extrusion frame around the bottom of side panels and therefore may create gaps that leak light into the box.

More Standard Size Options

The expanded LTE family now has more standard sizes from 1' x 1' to 4' x 4', and has 16" and 48" height options. All models feature removable top panel except for LTE-24-4 and LTE-44-4 which have removable front panel.