Accessories

Applicable Solar Simulator Models

Compare Description Drawings, CAD & Specs Avail. Price
94123ASolar Simulator, Class AAA, IEC/JIS/ASTM, 1600 W Xenon, 12 x 12 in.
Oriel Sol3A class aaa solar simulator94083ASolar Simulator, Sol3A Class AAA, IEC/JIS/ASTM, 1600 W Xenon, 8 x 8 in.
Oriel Sol3A class aaa solar simulator94063ASolar Simulator, Sol3A Class AAA, IEC/JIS/ASTM, 1000 W Xenon, 6 x 6 in.
Oriel Sol3A class aaa solar simulator94043ASolar Simulator, Sol3A Class AAA, IEC/JIS/ASTM, 450 W Xenon, 4 x 4 in.
94023ASolar Simulator, Class AAA, IEC/JIS/ASTM, 450 W Xenon, 2 x 2 in.
94123A-CPVSolar Simulator, Class AAA, IEC/JIS/ASTM, 1600 W Xe, 12 x 12 in., CPV
LSH-7320LED Solar Simulator, Class ABA, MiniSol
VeraSol-2LED Solar Simulator, Class AAA, VeraSol-2
94011ASolar Simulator, Manual Shutter Only, LCS-100