RL Series LabLegs™ rigid optical table support set provides rigid high load support where vibration isolation is not required. The tie-bar flange is compatible with our tie-bar system for increased stability of your optical table.
- Rigid support legs for high table loads that do not need isolation
- Tie bar compatibility for increased stability of your optical table
- Eliminates low frequency support resonance
- High horizontal stability
- Adjustable leg height compensating for uneven floors See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RL-2000-410TCOptical Table Support Set, Rigid, 10 in., 8,000 lb., Tie-bar Flange, Qty 4 | 2 Weeks | ||||
![]() | RL-2000-419.5TCOptical Table Support Set, Rigid, 19.5 in., 8,000 lb., Tie-bar Flange, Qty 4 | 2 Weeks | ||||
![]() | RL-2000-422TCOptical Table Support Set, Rigid, 22 in., 8,000 lb., Tie-bar Flange, Qty 4 | 5 Weeks | ||||
![]() | RL-2000-423.5TCOptical Table Support Set, Rigid, 23.5 in., 8,000 lb., Tie-bar Flange, Qty 4 | 2 Weeks | ||||
![]() | RL-2000-428TCOptical Table Support Set, Rigid, 28 in., 8,000 lb., Tie-bar Flange, Qty 4 | 5 Weeks |
Specifications
- Load Capacity per Isolator2000 lb (907 kg)
- TypeRigid Optical Table Support with Tie-Bar Flange
- Tie Bar FlangeYes
- Height Adjustment+ 0.75/-0.40 in. (+19/-10 mm)
Features
1.15 inch Height Adjustment Capability
Apart from its superior isolation design, RL-2000-xxTC Rigid Optical Table Supports also features robust and user friendly mechanical design for better user experience. Newport is the only manufacturer that provides 1.15 inches of height adjustment compensation in the isolator to allow for easy leveling of the entire system or alignment of separate tables. Compared to competitor's solution of using shims or putty before installation, Newport's design brings ease to fine-tuning the isolator height.
Compatible with Optical Table Tie Bars
Optical table supports with a tie bar flange are compatible with our optical table support tie-bar systems. Optical table support tie-bars increase the stability of your optical table. They are available in kits for various standard size optical tables with and without casters for moving the table system. We also offer complete optical table and support systems that include the optical table, isolators, and support frames that incorporate tie-bars between the isolators.