Q series condensing lens assemblies are compatible with the model 60000 Q series lamp housing. Up to four condensers may be installed, which can provide simultaneous illumination of multiple samples. The lens assemblies can be used to create a unique light source configuration or reconfiguring an existing light source system.
- Condenser Lenses for Q Series lamp housings
- Up to 4 can be installed for simultaneous illumination
- Asphere or plano-convex lenses
- 1.5 Inch flange for beam routing See All Features
Specifications
- TypeCondensing Lens Assembly
- Output Beam Size33 mm
- Output BeamCollimated
- Flange Series Size1.5 Inch
Resources
Literature
Light Sources(1.6 MB, PDF)