Compare Description Drawings, CAD & Specs Avail. Price
Position-Maintaining Post CollarsPMC-AC-KTKit, Position Retainer Clamp and Post Collar
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$74
Position-Maintaining Post CollarsPMC-ABAngle Bracket, 90 degree, PMC1.0
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$19.80
Position-Maintaining Post CollarsPMC1.0Position Retaining Post Collar, 0.5 inch Optical Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59
Position-Maintaining Post CollarsAC0.5Post Collar, Adjustable Height, 0.5 in. Optical Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$17.70
Position-Maintaining Post CollarsAC0.5-PKPost Collar, Adjustable Height, 0.5 in. Optical Posts, Qty 5
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$79

Features

Side Attach An Optical Mount

The PMC1.0 can be used to side attach an optical mount to a 1 inch diameter optical post, pedestal, or VPH post holder.  Side mounting is useful when your set-up does not allow a post holder or pedestal directly below your optical mount.

PMC Angle Bracket Provides Alternate Mounting Surfaces

The PMC-AB mounts to the side of the PMC1.0 allowing for multiple mounting surface options to the side of a 1 inch optical post, pedestal, or VPH post holder.

Position Maintaining Kit

The PMC-AC-KT optical post position maintaing kit includes a PMC1.0 post holder collar and an AC0.5 adjustable optical post collar.  The PMC1.0 clamps on the outside of a VPH series post holder and includes a pin to prevent an optical post from rotating when engaged with the AC0.5.  The AC0.5 clamps to a 0.5 inch optical post and included a fine height adjustment screw referenced to the top of the PMC1.0.  The kit allows the optical post to be removed and replaced while maintaining the same height and rotation angle.