LabLegs™ SL Series closed pneumatic vibration isolators offer vibration isolation at a very affordable price when automatic re-leveling is not required. The isolators remove floor vibrations in the 10 Hz to 50 Hz range and support a wide variety of less rigorous research and production applications.
- Closed pneumatic vibration isolation for 10 to 50 Hz floor vibrations
- Will not bottom out like conventional air mounts
- Includes foot pump. No air lines, filter or gauges needed
- Easy to install, fill and forget design for general lab applications
- Interchangeable spacer bases allow different height configurations See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SL-1200-410Vibration Isolator Set, SL-1200 LabLegs, 10 in., 4800 lb. Load, Qty 4 | 3 Weeks | ||||
![]() | SL-1200-413.5Vibration Isolator Set, SL-1200 LabLegs, 13.5 in., 4800 lb. Load, Qty 4 | 3 Weeks | ||||
![]() | SL-1200-416Vibration Isolator Set, SL-1200 LabLegs, 16 in., 4800 lb. Load, Qty 4 | 3 Weeks | ||||
![]() | SL-1200-419.5Vibration Isolator Set, SL-1200 LabLegs, 19.5 in., 4800 lb. Load, Qty 4 | 4 Weeks | ||||
![]() | SL-1200-422Vibration Isolator Set, SL-1200 LabLegs, 22 in., 4800 lb. Load, Qty 4 | 4 Weeks | ||||
![]() | SL-1200-423.5Vibration Isolator Set, SL-1200 LabLegs, 23.5 in., 4800 lb. Load, Qty 4 | 4 Weeks | ||||
![]() | SL-1200-428Vibration Isolator Set, SL-1200 LabLegs, 28 in., 4800 lb. Load, Qty 4 | 3 Weeks | ||||
![]() | SL-1200-610Vibration Isolator Set, SL-1200 LabLegs, 10 in., 7200 lb. Load, Qty 6 | 4 Weeks | ||||
![]() | SL-1200-613.5Vibration Isolator Set, SL-1200 LabLegs, 13.5 in., 7200 lb. Load, Qty 6 | 4 Weeks | ||||
![]() | SL-1200-616Vibration Isolator Set, SL-1200 LabLegs, 16 in., 7200 lb. Load, Qty 6 | 4 Weeks |
Specifications
- Load Capacity per IsolatorSL-600: 600 lb (272 kg)
SL-1200: 1200 lb (544 kg) - TypeClosed Pneumatic Vibration Isolator
- Tie Bar FlangeNo
- Horizontal Isolation, Resonance1.5 Hz
- Horizontal Amplification at Resonance13 dB
- Horizontal Isolation, 10 Hz98%
- Vertical Isolation, ResonanceSL-600: 3.5 Hz
SL-1200: 3.2 Hz - Vertical Amplification at Resonance9 dB
- Vertical Isolation, 10 Hz96%
Features
Pneumatic Isolation Solution at a Very Affordable Price
LabLegs™ SL isolators feature Newport's SLM Series Air Isolation Mounts with different load capacity options mounted on a robust cylinder frame. To be more specific, SL-600 and SL-1200 series incorporate
Tie-Bar Flange Option
SL pneumatic vibration isolators are available with tie-bar flanges at the base. The tie-bar flange is compatible with our optical table tie-bar systems. Optical table support tie-bars increase the stability of your optical table. They are available in kits for various standard size optical tables with and without casters for moving the table system. We also offer complete optical table and support systems that include the optical table, isolators, and support frames that incorporate tie-bars between the isolators.
Modular Support Base
Our SL and RL optical table supports are built on modular support bases. Interchangeable spacer bases of different heights allow convenient cost-effective adjustment of working surface height or retrofitting of caster systems. Simply order new LLS series support bases to change your isolator to a new height. For example, if you currently have 16 in. legs and would like to increase your leg height to 23.5 in., you would order four LLS-23.5 to change four legs to 23.5 in. leg height. Leg spacers for height adjustment are only compatible with 13.5 inch or taller SL or RL support legs.
Accessories
Isolator Height Spacers
Need to change the height of your LabLegs™ isolators to fit a new experiment? Order one of those height spacers and swap out the bottom - easy and quick.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LLS-13.5Lab Leg Spacer, SL or RL supports, 13.5 in. | 2 Weeks | ||||
![]() | LLS-16Lab Leg Spacer, SL or RL supports, 16 in. | 4 Weeks | ||||
![]() | LLS-19.5Lab Leg Spacer, SL or RL supports, 19 in. | 4 Weeks | ||||
![]() | LLS-22Lab Leg Spacer, SL or RL supports, 22 in. | 4 Weeks | ||||
![]() | LLS-23.5Lab Leg Spacer, SL or RL supports, 23.5 in. | 2 Weeks | ||||
![]() | LLS-28Lab Leg Spacer, SL or RL supports, 28 in. | In Stock |
Resources
Manuals
RL SL Manual Rev. C(221.1 kB, PDF)