The F-VDL Series Manually Variable Fiber Optic Delay Lines provide precision optical path variation of more than 18 cm (600 ps).
- Space efficient
- Highest delay to length ratio
- Long delay: up to 600 ps
- Low insertion loss variation
- Rugged design See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-VDL-1-3-FA-P | In Stock | ||||
![]() | F-VDL-1-3-FP-P | 3 Weeks | ||||
![]() | F-VDL-1-6-FA-P | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-VDL-1-6-FP-P | In Stock | ||||
![]() | F-VDL-2-3-FA-S | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-VDL-2-3-FP-S | |||||
![]() | F-VDL-2-6-FA-S | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-VDL-2-6-FP-S | 3 Weeks |
Specifications
- TypeVariable Delay Line
- Fiber TypeP: Polarization Maintaining, S: Singlemode
- Fiber ConnectorFA: FC/APC, FP: FC/PC
- Operating Wavelength1260-1650 nm
- Typical Insertion Loss1.0 dB
- Return Loss50 dB
- Maximum Optical Power300 mW
- Dimensions25.4 x 53.3 x 152 mm
- Extinction Ratio>18 dB
- Optical Delay Range3: 0 to 330 ps, 6: 0 to 600 ps
Features
Long Delay in Small Package
Utilizing a multi-pass system, we are able to efficiently design a product that can provide delays up to 600 ps.
FC Connectors Standard
Users can choose from FC/PC or FC/APC connectors to give extra flexibility and provide ease of integration into any system.
Applications
- Passive time division multiplexing
- TDM bit alignment
- Fiber interferometers
Resources
Manuals
Newport F-VDL Manual(103.8 kB, PDF)