XP Series 1.56 in. (39.7 mm) diameter support posts allow heavy optical breadboard systems to be safely supported above a flat surface. The XP Series posts can attach directly to Microlock Tiedowns, unique to Newport breadboards, and are available in four different heights. To achieve intermediate heights, P Series Platform Pillars can be attached between the breadboard and support post.
- Mount an optical breadboard above an optical table surface
- Attaches directly to Microlock tiedowns in optical breadboards
- Heights of 5 in. (127 mm), 10 in. (254 mm), 15 in. (381 mm), and 20 in. (508 mm) See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XP-5Support Rod, Microlock Breadboard, 5 in. Height, 1.56 in. Diameter, 1/4-20 | In Stock | ||||
![]() | XP-10Support Rod, Microlock Breadboard, 10 in. Height, 1.56 in. Diameter, 1/4-20 | In Stock | ||||
![]() | XP-15Support Rod, Microlock Breadboard, 15 in. Height, 1.56 in. Diameter, 1/4-20 | In Stock | ||||
![]() | XP-20Support Rod, Microlock Breadboard, 20 in. Height, 1.56 in. Diameter, 1/4-20 | In Stock | ||||
![]() | M-XP-5Support Rod, Microlock Breadboard, 127 mm Height, 39.7 mm Diameter, M6 | In Stock | ||||
![]() | M-XP-10Support Rod, Microlock Breadboard, 254 mm Height, 39.7 mm Diameter, M6 | In Stock | ||||
![]() | M-XP-15Support Rod, Microlock Breadboard, 381 mm Height, 39.7 mm Diameter, M6 | |||||
![]() | M-XP-20Support Rod, Microlock Breadboard, 508 mm Height, 39.7 mm Diameter, M6 | In Stock |
Specifications
- TypeOptical Breadboard Support Post
- Diameter1.56 in. (39.7 mm)
Features
Support Heavy Optical Breadboard Assemblies
Breadboard support posts allow heavy optical breadboard systems to be safely supported above a flat surface or optical table. The robust stainless steel supports are specifically designed to support heavy breadboard assemblies. Optical breadboards provide a portable platform with a mounting hole grid for building stand-alone optical assemblies or for extending the mounting area available on an optical table. Newport optical breadboards range from economic Solid Aluminum Breadboard Plates all the way to the top-of-the-line Precision Grade Optical Breadboards.















