Compare Description Drawings, CAD & Specs Avail. Price
LTA DC Servo Actuators With CONEX™ ControllerCONEX-LTA-HLMotorized Actuator, LTA-HL Integrated with CONEX-CC Controller
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,456
LTA DC Servo Actuators With CONEX™ ControllerCONEX-LTA-HSMotorized Actuator, LTA-HS Integrated with CONEX-CC Controller
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,353

Specifications

Features

LTA DC Servo Actuators

These CONEX kits include either a high speed (LTA-HS) or high load (LTA-HL) DC servo linear actuator.  LTA actuators include:

  • Manual adjustment knob which permits quick positioning of the actuator when the motor is off.
  • Visible scale that indicates coarse actuator position in both millimeters and inches.
  • Limit switch that can be manually adjusted.
  • Non-rotating tip that prevents wear and eliminates periodic motion variations when the actuator is moving.

Complete Your Conex System

is an essential need to supply power to your Conex devices and it is purchased separately. The supplied power can be shared by modules using the optional power chain cable; one cable is included in this kit and additional cables can be purchased separately.

We also offer the base plate which is used to securely mount up to 6 CONEX-AGP motion controllers to save you space and bring you convenience.

Compact DC Servo Motion Controller

In terms of size, the CONEX-CC motion controller is comparable to a deck of cards. Up to six CONEX-CC controllers can fit on a CONEX-BP baseplate. Both controller and stage are compact and ideal for space-confined or access-limited applications. The low-noise linear amplifier of the CONEX-CC provides the optimum drive solution for low-power DC motors. It delivers smooth motion, with less electrical noise and significantly less motor heating.

Out-of-the-box PC Control

For out-of-the box control, the CONEX controller is preconfigured and delivered with the motion device. To start moving a sample or sensor, it simply requires plugging in the power supply, connecting the USB communication and starting the free motion GUI. The integrated USB interface, provides a fast ubiquitous communication protocol. For OEM's or security sensitive applications, RS-232 and RS-485 communications are embedded onto the CONEX controller.

Simple Programming with Extensive Language Options

Advanced application programming is simplified by using mnemonic ASCII commands. Newport provides a free GUI that allows the user to access and execute over 60 intuitive ASCII commands. A managed Microsoft .NET assembly (DLL) is provided for programming custom applications in C#, Labview, Matlab, Python and other .NET compatible languages.

Scalable Architecture

CONEX motion controllers can be connected via daisy chain to create multi-axis systems. For added convenience, the power can be shared with up to 5 CONEX-CC modules using the optional CONEX-PS-CB power chain cable. This allows for a convenient low cost multi-axis system.

Accessories

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
CONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers
In Stock
$106
CONEX-PS1Power Supply, 24 VDC, CONEX™ Motion Controllers
In Stock
$137
CONEX-PS-CB2Power Chain Cable, 100 mm Length, CONEX™
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$66
Notes:
  1. Power Supply sold separately.
  2. A CONEX-PS-CB is included in each CONEX-CC product. Purchase more as needed.