Our low power Faraday optical isolators use field proven, high efficiency Corning Polarcor™ polarizers making them ideal for 650, 780, 850 and 980 nm laser diode applications.
- 650, 780, 850, 980 nm Center Wavelengths
- 25 W/cm2 CW Damage Threshold
- High Verdet Constant
- Low Absorption Coefficients
- 1/2 Waveplate Option (-W models) See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ISO-04-780-LP | |||||
![]() | ISO-04-850-LP | In Stock | ||||
![]() | ISO-04-980-LP |
Features
High Efficiency Performance
The YIG crystal utilized in our Faraday isolators creates a large Verdet constant that ultimately describes the strength of the Faraday effect and provides effective isolation of back-reflected light. Additionally, these isolators have low absorption as a function of the YIG crystal and polarizers, resulting in reliable transmission of light in the forward direction.
Corning Polarcor™ Absorptive Polarizer
The LP Series uses a high efficiency Corning Polarcor™ absorptive polarizer. It offers a 25 W/cm2 CW damage threshold for lower power laser diode applications.
Resources
Application Notes
Feedback Prevention with Optical Isolators(11.6 MB, PDF)
Manuals
LP ISO Faraday Isolator User's Manual(720 kB, PDF)