Compare Description Drawings, CAD & Specs Avail. Price
Intelligent Stepper Rotary Stages With Integrated ControllerFCR100Motorized Rotation Stage, Precision, Stepper Motor, Continuous 360° Motion
$5,848

Specifications

  • Angular Range
    360°
  • Maximum Speed
    20°/s
  • Minimum Incremental Motion
    0.25 mdeg
  • Maximum Torque
    0.5 Nm
  • Centered Load Capacity
    300 N
  • Uni-directional Repeatability, Typical
    ±0.50 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±1.0 mdeg
  • Bi-directional Repeatability, Typical
    ±2.5 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±6.0 mdeg
  • Accuracy, Typical
    ±10 mdeg
  • Accuracy, Guaranteed
    ±20 mdeg
  • Wobble, Typical
    ±12 µrad
  • Wobble, Guaranteed
    ±25 µrad
  • Eccentricity, Typical
    ±1.4 µm
  • Eccentricity, Guaranteed
    ±3.0 µm
  • Transversal Compliance
    20 µrad/Nm
  • Origin
    Optical, centered
  • Origin Repeatability
    ±2.5 mdeg
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Aperture Diameter
    30 mm
  • Computer Interfaces
    RS422 and USB
  • Weight
    2.25 kg
  • RoHS
    Compliant

Features

Built-in stepper motor controller with iPP technology

Example of a multi-axis configuration. Note that FC-PS40 power supply and USB-RS422-1.8 adapter cable must be purchased separately.

The FCR's design brings together a rotary stage with a built-in controller and driver for easy integration. Not only is the controller pre-configured with intelligent stepper motor technology, iPP, but the stage is also ready for plug-and-play via USB connection. The built-in controller eliminates the need for an external controller and cables, thus saving work-space and cost.

Daisy-Chain up to 4 FC units

Example of a daisy-chaining configuration. Note that FC-PS40 power supply, FC-CB1 communication cable, and USB-RS422-1.8 adapter cable must be purchased separately.
With a RS-422 interface, the FC series is equipped to easily daisy-chain and synchronize communication with up to 4 stages.

Robust Design

The optimized aluminum body allows for extreme stiffness without compromising weight. The rigid body reduces deflection under load. Features of the FEM-Optimized FCR100 includes: robust construction of crossed roller bearing for high position accuracy and the stepper motor directly attached to the worm screw providing high output torque.

Metrology Report Included at No Additional Cost

Newport guarantees specification values which are measured and recorded following ASME B5.57 and ISO 230-2 standards. The typical performance values are two times better than the guaranteed specifications.

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
FC-CB1Communication Cable, daisy chain, RS422, 1 meter
$188
FC-PS40Power supply, iPP step motor, RoHS
$168
USB-RS422-1.8Cable Adapter, USB to RS422, 1.8 m Length
$290

Resources