Compare Description Drawings, CAD & Specs Avail. Price
Heat-Reflecting Hot Mirrors10HMR-0Hot Mirror, 25.4 mm, 0° AOI, 420-690 nm Transmittance
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$61
Heat-Reflecting Hot Mirrors20HMS-0Hot Mirror, 50.8 x 50.8 mm, 0° AOI, 420-690 nm Transmittance
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$81

Specifications

  • Type
    Hot Mirror
  • Angle of Incidence
    0° ±15°
  • Transmittance Range
    420-690 nm
  • Transmission
    ≥85%
  • Reflectance Band
    725-1550 nm
  • Reflectance
    Ravg≥90% 725-1550 nm
  • Material
    Borofloat® borosilicate float glass
  • Surface Quality
    80-50 scratch-dig
  • Surface Flatness
    6–8λ per 25.4 mm at 546.1 nm over the clear aperture
  • Thickness
    3.3 mm
  • Thickness Tolerance
    ±0.2 mm
  • Size Tolerance
    ±0.4 mm
  • Clear Aperture
    ≥central 90% of dimensions
  • Temperature Range
    -100 to 500°C

Features

Reflect Heat Away From Optical Systems

Hot mirrors reflect IR and UV wavelengths while transmitting visible wavelengths at a 0° angle of incidence.

Hot Mirror Transmission by Wavelength

Resources

Selection Guides