Show Filters:
Showing 4 of 4 total products
Compatibility:
Compare Description Drawings, CAD & Specs Center WavelengthSpectral RangeClear ApertureIsolationTransmission Avail. Price
High Power Faraday Optical IsolatorsISO-FRDY-05-1030-N1030 nm1010-1045 nm5 mm33 dB>95%
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,730
High Power Faraday Optical IsolatorsISO-FRDY-05-1064-N1064 nm1045-1080 nm5 mm33 dB>95%
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,580
High Power Faraday Optical IsolatorsISO-FRDY-08-1030-N1030 nm1017-1043 nm8 mm30 dB>92%$4,050
High Power Faraday Optical IsolatorsISO-FRDY-08-1064-N1064 nm1047-1073 nm8 mm30 dB>92%
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,700

Specifications

  • Damage Threshold
    1 MW/cm2 CW
  • Pulse Damage Threshold
    10 J/cm2 @ 10 ns
    1 J/cm2 @ 8 ps
  • Forward Power Handling
    50 W
  • Material
    Terbium Gallium Garnet
  • Polarization State
    Horizontal
  • Polarizer Type
    PBS Cube Beamsplitter
  • Operating Temperature
    10 to 30°C
  • Storage Temperature
    -40 to 70°C

Features

High Power Fused Silica PBS Cube

Our high power Faraday optical isolators use high damage threshold Fused Silica polarizing beamsplitter (PBS) cubes that are optically contacted rather than cemented. They also utilize double escape ports for added application flexibility.

1/2 Waveplate Option

We offer versions with an added zero order 1/2 wave plate (-W models) at the output stage so that the direction of the output beam polarization can be rotated to a desired direction.

High Efficiency Performance

The TGG crystal utilized in our Faraday isolators creates a large Verdet constant that ultimately describes the strength of the Faraday effect and provides effective isolation of back-reflected light. Additionally, these isolators have low absorption as a function of the TGG crystal and polarizers, resulting in reliable transmission of light in the forward direction.

Easy Placement into Optical Train

These isolators are packaged in a compact, cylindrically-shaped magneto-optic device with a base plate for easy mounting into an optical train.