Show Filters:
Showing 5 of 5 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Heat Absorbing Glass Shortpass FiltersFR-KG3Heat Absorbing Glass Filter, 12.7 mm Diameter, IR Cut-off, KG-3 Glass$50
Heat Absorbing Glass Shortpass FiltersFSR-KG1Heat Absorbing Glass Filter, 25.4 mm Diameter, IR Cut-off, KG-1 Glass
In Stock
$50
Heat Absorbing Glass Shortpass FiltersFSR-KG2Heat Absorbing Glass Filter, 25.4 mm Diameter, IR Cut-off, KG-2 Glass
In Stock
$50
Heat Absorbing Glass Shortpass FiltersFSQ-KG1Heat Absorbing Glass Filter, 50.8 x 50.8 mm, IR Cut-off, KG-1 Glass
In Stock
$83
Heat Absorbing Glass Shortpass FiltersFSQ-KG3Heat Absorbing Glass Filter, 50.8 x 50.8 mm, IR Cut-off, KG-3 Glass
In Stock
$83

Specifications

  • Type
    Heat Absorbing Filter
  • Center Wavelength
    VIS
  • Angle of Incidence
  • Size Tolerance
    ±0.3 mm
  • Surface Quality
    60-40 scratch-dig
  • Damage Threshold
    30 W/cm2 CW, Typical
  • Wedge
    ≤3 arc min
  • Clear Aperture
    central ≥ 80% of diameter
  • Chamfers
    Up to 1 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning

Features

Schott KG Series Heat Absorbing Glass

RG series features absorption of infrared radiation and transmits the visible wavelength region.