About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Heat Absorbing Glass Filter, 12.7 mm Diameter, IR Cut-off, KG-3 Glass




Heat Absorbing Glass Filter, 12.7 mm Diameter, IR Cut-off, KG-3 Glass
Model: FR-KG3
Product Series Overview
Heat Absorbing Glass Shortpass FiltersThe FR-KG3 Heat Absorbing Glass Filter is a 12.7 mm diameter infrared (IR) cut-off filter made of Schott KG3 filter glass. Heat absorbing glass filters reduce the heat transmitted through an optical system. They have high transmission in the visible wavelength region and absorb in the IR wavelength region, making them also useful as a shortpass filter. These absorption filters are precision polished for demanding research or OEM applications.
This filter is extremely susceptible to high humidity. The filter will absorb moisture, and discoloration may happen. Please store this in a low humidity environment.
Specifications
- TypeHeat Absorbing Filter
- MaterialSchott KG3 or equivalent
- Center WavelengthVIS
- Angle of Incidence0°
- SizeØ12.7 mm
- Size Tolerance±0.3 mm
- Thickness3 mm
- Thickness Tolerance±0.1 mm
- Surface Flatness≤1λ at 632.8 nm over the clear aperture
- Surface Quality60-40 scratch-dig
- Damage Threshold30 W/cm2 CW, Typical
- Wedge≤3 arc min
- Clear Aperturecentral ≥ 80% of diameter
- ChamfersUp to 1 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning

- TypeHeat Absorbing Filter
- MaterialSchott KG3 or equivalent
- Center WavelengthVIS
- Angle of Incidence0°
- SizeØ12.7 mm
- Size Tolerance±0.3 mm
- Thickness3 mm
- Thickness Tolerance±0.1 mm
- Surface Flatness≤1λ at 632.8 nm over the clear aperture
- Surface Quality60-40 scratch-dig
- Damage Threshold30 W/cm2 CW, Typical
- Wedge≤3 arc min
- Clear Aperturecentral ≥ 80% of diameter
- ChamfersUp to 1 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning

Resources & Downloads
Other
FR-KG3 RoHS Certificate(704.7 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FSR-BG3Bandpass Filter, Colored Glass, 25.4 mm, UV-Blue Bandpass, BG3 Glass | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-RG610Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 610 nm Cut-on, RG610 Glass | UNIVERSAL | |||||
![]() | FSR-OG570Longpass Filter, Colored Glass, 25.4 mm, 570 nm Cut-on, OG570 Glass | UNIVERSAL |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FH-05ROptical Filter Mount, Stackable, 0.5 in. Diameter Optics | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |





