Compare Description Drawings, CAD & Specs Avail. Price
Granite Base PlatesGB100Granite Base, 150 x 250 x 50 mm, XMS100 Linear Motor Stages
$2,453
Granite Base PlatesGB160Granite Base, 150 x 330 x 50 mm, XMS160 Linear Motor Stages
$6,432
Granite Base PlatesGB210Granite Base, 220 x 460 x 50 mm, XML210 Linear Motor Stages
$4,009
Granite Base PlatesGB350Granite Base, 220 x 670 x 50 mm, XML350 Linear Motor Stages
$3,076
Granite Base PlatesGB50Granite Base, 150 x 200 x 50 mm, XMS50 Linear Motor Stages
$2,098

Features

Compensates for Non-flat Optical Tables

The GB series granite base plates feature 3-point mounting, to offset non-flat tables. Edge handles facilitate handling and locating the base plate on the work surface.

Compatible with XM Series Linear Stages

Granite’s tight flatness tolerance and extreme hardness make it an attractive option to complement Newport’s Ultra-Precision XM Series Linear Motor Stages.