Compare Description Drawings, CAD & Specs Avail. Price
Adjustable Diffraction Grating MountsDGF-12Diffraction Grating Mount, 12.5 mm, Fixed
In Stock
$46
Adjustable Diffraction Grating MountsDGA-25Diffraction Grating Mount, 25 mm, 3-axis
4 Weeks
$204
Adjustable Diffraction Grating MountsDGA-50Diffraction Grating Mount, 50 mm, 3-axis
In Stock
$346
Adjustable Diffraction Grating MountsDGM-1TDiffraction Grating Mount, Top Portion of DGM-1 Only
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,057
Adjustable Diffraction Grating MountsDGM-1Diffraction Grating Mount, 12.5 mm, 25 mm, 50 mm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,909

Features

Get To Know The DGA-25 and DGA-50

The photo collage shows the key features of the DGA-25 and DGA-50.

  • Top Left - Mounting for 25x25, 25x50, or 50x50-mm gratings. Newport now sells 25x25, 25x50, and 50x50-mm gratings which are compatible with both the DGA-25 and DGA-50.
  • Top Right - Not two, but three axes of adjustment: θx, θy, θz.  Use pitch and yaw for beam alignment, use roll to set the grating lines. All adjustments are lockable.
  • Bottom Left: CenterPoint™ post mounting which locates the surface of the grating on the rotation axis of the mounting post.
  • Bottom Right: In addition to diffraction gratings, the DGA-25 and DGA-50 can hold 1” and 2” beam splitting cubes respectively, right angle prisms, and square mirrors.

DGM-1 Provides the 4th Degree of Freedom

The DGM-1 has four degrees of freedom to achieve ideal alignment. Its extra degree of freedom, linear translation, allows gratings with different thicknesses, to always be positioned to sit right at the center of yaw rotation.

Versatile Clamping Mechanism

The mounting holes on the face of the DGM-1 clamp mechanism can be reconfigured to hold 12,5, 25, or 50 mm gratings. The clamp always keeps the center of the grating at the center of rotation.