About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Diffraction Grating Mount, 50 mm, 3-axis


Diffraction Grating Mount, 50 mm, 3-axis
Model: DGA-50
In Stock
Product Series Overview
Adjustable Diffraction Grating MountsThe DGA-50 is an adjustable aluminum diffraction grating mount designed to hold square or rectangular gratings that are 50 mm in height . This patent pending mount incorporates a kinematic design that allows not only pitch and yaw but includes roll for orienting of the grating lines. The DGA-50 has the CenterPoint™ post mounting feature which places the surface of a 6-mm thick diffraction grating in line with the axis of rotation of the mounting post. In addition to diffraction gratings, this mount can hold 2” beam splitting cubes, right angle prisms, and square mirrors. All three adjusters on the DGA-50 have 100-TPI threads for exceptional alignment sensitivity and are lockable. The knobs provide access to 5/64-in. (2-mm) hex keys in the rear of the knob.
Specifications
- Adjustmentsθx, θy, θz
- Drive TypeKnob, locking
- Adjustment Screw Thread100 TPI
- Angular Range±2°
- Tip/Tilt Sensitivity10 arc sec
- Rotation Sensitivity7.16 arc sec
- Optic Thickness6 mm
- Optical Axis Height38.1 mm
- MaterialAnodized Aluminum
- Weight0.2 kg

- Adjustmentsθx, θy, θz
- Drive TypeKnob, locking
- Adjustment Screw Thread100 TPI
- Angular Range±2°
- Tip/Tilt Sensitivity10 arc sec
- Rotation Sensitivity7.16 arc sec
- Optic Thickness6 mm
- Optical Axis Height38.1 mm
- MaterialAnodized Aluminum
- Weight0.2 kg

Resources & Downloads
Other
DGA-50 RoHS Certificate(278 kB, PDF) DGA-50_RoHS2021.pdf(681.6 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | DGM-1Diffraction Grating Mount, 12.5 mm, 25 mm, 50 mm | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DGM-1TDiffraction Grating Mount, Top Portion of DGM-1 Only | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9411Prism Mount, 0.25 to 1.00 in., ±5 °, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-RQSquare Optic Mount, Side-Clamp, 0.25 Thick, 2 Knob Actuators | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |







