Diffraction Grating Mount, 12.5 mm, Fixed

The DGF-12 is fixed diffraction grating adapter/mount designed to hold square or rectangular gratings that are 12.5 mm in height . This compact mount is designed to be either post mounted or mounted into compatible 1/2-in. mirror mounts which provide pitch/yaw adjustment. It can be post mounted via either its 8-32 or M4 thread.
Resources & Downloads
2D Product Drawings
DGF-12 Drawing(120 kB, PDF)
Other
DGF-12 RoHS Certificate(277.6 kB, PDF) DGF-12_RoHS2021.pdf(680.8 kB, PDF)
Related Products
Similar Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DGA-25Diffraction Grating Mount, 25 mm, 3-axis | 2 Weeks | ||||
![]() | UPA-CH.5Cube Beamsplitter Holder, 0.5 in. Cubes, For 0.5 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M05Mirror Mount, 0.5 in., Keying Pin Holes, 2 Hex Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-AMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) 80-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M05-XMirror Mount, 0.5 in., Keying Pin Holes, 3 Hex Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







