These concave mirrors from FemtoOptics™ offer near zero Group Velocity Dispersion (GVD) over an extended bandwidth.
- Near zero GDD over extended bandwidth
- R >99% from 600-1000 nm
- Effective focal lengths from 50 to 1500 mm
- N-BK7 Substrates
- Flat mirrors also available See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10BV10EAG.1 | |||||
![]() | 10BV15EAG.1 | In Stock | ||||
![]() | 10BV30EAG.1 | |||||
![]() | 10BV50EAG.1 | |||||
![]() | 10BV60EAG.1 | In Stock | ||||
![]() | 10BV100EAG.1 | In Stock | ||||
![]() | 10BV200EAG.1 | In Stock | ||||
![]() | 10BV300EAG.1 | In Stock |
Specifications
- Wavelength Range600-1000 nm
- Mirror ShapeConcave
- Diameter25.4 mm
- MaterialGrade A N-BK7
- Coating TypeBroadband special coating for ultrafast pulses
- Coating CodeEAG.1
- Angle of Incidence0-45°
- ReflectivityR> 99% @ 600-1000 nm, 0° AOI
RS>99% @ 540-1000 nm, RP>98.5% @ 580-1000 nm, 45° AOI - Damage Threshold0.190 J/cm2 @ 800 nm, 49 fs, 100 Hz
- Surface Accuracy, Irregularityλ/6 @ 633 nm
- Surface Quality10-5 scratch-dig
- Back SurfaceFine grind
- Edge Thickness (Te)6.35 mm
- Thickness Tolerance±0.2 mm
- Focal Length Tolerance±1%
- Diameter Tolerance+0/-0.10 mm
- Clear Aperture>central 85% of diameter
- Wedge<5 arcmin
- Chamfers0.3 ±0.2 mm
- Chamfers Angle Tolerance45 ±15°
- CleaningNon-abrasive method, methanol or isopropyl alcohol on lens tissue recommended
Features
N-BK7 Substrates
N-BK7 is a relatively hard Borosilicate glass that offers good scratch resistance with a very low level of inclusions. For more information, refer to the optical material technical note.
FemtoOptics: The Premier Optics Product Line
FemtoOptics™ is the premier optics product line specifically optimized for femtosecond pulse manipulation. Consisting of innovative, high-quality, easy-to-use, cutting-edge optical components and assemblies, we have exceptional support and service for industrial and research applications across the world. See cross-reference information to the right.
| Newport Part | FemtoOptics Part |
| 10BV10EAG.1 | OA054 |
| 10BV15EAG.1 | OA055 |
| 10BV30EAG.1 | OA056 |
| 10BV50EAG.1 | OA151 |
| 10BV60EAG.1 | OA823 |
| 10BV70EAG.1 | OA825 |
| 10BV80EAG.1 | OA058 |
| 10BV100EAG.1 | OA059 |
| 10BV200EAG.1 | OA060 |
| 10BV300EAG.1 | OA061 |
Resources
Technical Notes
Selection Guides
Literature
Ultrafast Laser Optics-White Paper(477.2 kB, PDF)