Compare Description Drawings, CAD & Specs Avail. Price
CONEX™ Position Sensing DetectorsCONEX-PSD10GEOptical Beam Position Detector, 10x10 mm Sensor, 800-1700 nm$5,382
CONEX™ Position Sensing DetectorsCONEX-PSD9Optical Beam Position Detector, 9-mm sensor
In Stock
$1,806

Specifications

Features

CONEX-PSD9 Responsivity for 320-1100 nm

CONEX-PSD9 Maximum Optical Power

CONEX-PSD10GE Max % Returned by GP Command for 1mW Beam

CONEX-PSD10GE Responsivity for 800-1700 nm

Simple Control Software

All CONEX modules provide easy, plug-and-play, USB PC control. Multiple units can be connected to a single USB port using standard USB hub technology. CONEX-PSD modules are powered through the USB port and includes an intuitive software. The CONEX module is fully supported for software development with LabVIEW™.

Works With Pulsed Lasers

Compared to many detectors that are tweaked for high bandwidth, the CONEX-PSD has been optimized for stability and compatibility with pulsed laser beams. An analog input filter with 319 Hz cut-off frequency suppresses high frequency noise and undesired signal ringing when used with pulsed lasers. An additional digital low pass filter can be set by software in a frequency range from 0 Hz to 1000 Hz to further improve signal homogeneity.

Mounting Additional Optics

The adapter/optic holder allows mounting additional optics in front of the detector for stray light reduction or beam attenuation.

Accessories

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
883-OHOptic Holder, 1 in. Diameter, 818 & 918D Series Sensors
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$92