Show Filters:
Showing 9 of 9 total products
Compatibility:
Compare Description Drawings, CAD & Specs SizeOptical Density Avail. Price
Circular Linear Variable Metallic ND Filters100FS01DV.1Ø100.0 mm0 - 1
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$496
Circular Linear Variable Metallic ND Filters100FS02DV.2Ø100.0 mm0 - 2
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$496
Circular Linear Variable Metallic ND Filters100FS04DV.4Ø100.0 mm0 - 4
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$528
Circular Linear Variable Metallic ND Filters25FS01DV.1Ø25.0 mm0 - 1
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$295
Circular Linear Variable Metallic ND Filters25FS02DV.2Ø25.0 mm0 - 2
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$295
Circular Linear Variable Metallic ND Filters25FS04DV.4Ø25.0 mm0 - 4
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$317
Circular Linear Variable Metallic ND Filters50FS01DV.1Ø50.0 mm0 - 1
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$404
Circular Linear Variable Metallic ND Filters50FS02DV.2Ø50.0 mm0 - 2
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$404
Circular Linear Variable Metallic ND Filters50FS04DV.4Ø50.0 mm0 - 4
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$426

Specifications

  • Wavelength Range
    250-2500 nm
  • Material
    Fused silica
  • Size Tolerance
    +0/-0.3 mm
  • Thickness
    2.0 mm
  • Thickness Tolerance
    ±0.25 mm
  • Surface Flatness
  • Surface Quality
    80-50 scratch-dig
  • Wedge
    ≤ 20 arc sec
  • Chamfers
    0.2-0.3 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Durability
    Metalized area MIL-M-13508C, moderate abrasion
  • Inside Diameter
    7.5 mm
  • Cleaning

Features

Finely Control Beam Attenuation

These variable neutral density filters allow convenient adjustment of beam attenuation by simply rotating the filter. Optical density varies linearly with rotation angle across a 270° range from 0 up to the chosen maximum of OD1, OD2, or OD4. An arbitrary transmitted beam power may then be obtained easily using the angular markings to rotating the variable ND filter to the specific corresponding angle. Due to this linearity in density, the rotation may even be motorized to produce a precise logarithmic sweep in the transmitted beam power.

Wide Wavelength Range

Fused silica substrate for these ND filters allows the transparency from 250-2500 nm range.

Variable Beamsplitter Applications

These filters consist of a thin metallic coating of variable thickness. Because attenuation is primarily caused by reflection with only a small amount of absorption, these filters may optionally be used as variable beamsplitters.

Proper Orientation

To prevent unwanted interference from etalon effects, filters should be angled slightly with respect to the incident beam. To minimize back reflections, the filter should be oriented with the coated metallic surface facing the incident beam. Any light reflected from the uncoated second surface will pass through the metallic coating first, which will greatly attenuate unwanted back reflections.

Filter Mounting

We offer a variety of rotary mounts for the variable neutral density filter. Please check out the accessories section below for recommendations. Shown is model compact circular variable ND filter mount.

Accessories

Compatible Filter Rotators, (All Diameters)

Compare Description Drawings, CAD & Specs Avail. Price
FR-CV-75ND Filter Rotator, Compact, 7.5 mm Hub, 8-32 and M4
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$74

Compatible Filter Rotators, (25-mm dia only)

Compare Description Drawings, CAD & Specs Avail. Price
M-LH-1PRPolarizer Rotation Mount, A-LINE, 25.4 mm Diameter, M4 Thread
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$161
LH-1PRPolarizer Rotation Mount, 25.4 mm, 8-32 Thread, A-LINE
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$161
RSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$297
RM25BOptic Rotation Mount, 25.4 mm, 2° Graduations, OpticsCage+
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118

Compatible Filter Rotators, (50-mm dia only)

Compare Description Drawings, CAD & Specs Avail. Price
RSP-2TOptic Rotation Mount, 50.8 mm, Fine Adjust Knob, 8-32 and M4
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$443