Newport's BroadBeam™ Ultra-Broadband Mirrors provide high reflectivity over the broadest wavelength range in the industry for a standard mirror. Typical broadband mirrors with high reflectivity may cover the UV to visible or visible to NIR regions. But only the BroadBeam Ultra-Broadband Mirrors offer 97.5% average reflectivity from UV to NIR, making it the most versatile mirror available. Additionally, the metal-dielectric hybrid coating maintains reflectivity performance from 0° to 50° angle of incidence.
- Ravg>97.5% @ 350-1100 nm for both S and P polarizations
- Substrate flatness & surface quality λ/10, 40-20 to 20-10
- Available in diameter 12.7 mm, 25.4 mm, 50.8 mm
- Metal-dielectric hybrid coating provides exceptional performance at a low price
- Cost saving pack of 10 mirrors available See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05Q20BB.HR2 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05Q20BB.HR2-PK | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05Q620BB.HR2 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05Q620BB.HR2-PK | |||||
![]() | 10Q20BB.HR2 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q620BB.HR2 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q620BB.HR2-PK | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20Q620BB.HR2 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
For cost-saving 10 packs, click here
Specifications
Features
UV Fused Silica Substrates
Fused Silica is synthetic amorphous silicon dioxide of extremely high purity. This non-crystalline, colorless silica glass combines a low content of inclusions with high refractive index homogeneity, a very low thermal expansion coefficient, and excellent transmittance in the wavelength regime from UV to NIR. As a result, these mirrors will perform better with temperature fluctuations and is ideal for high-energy laser applications due to its high energy damage threshold. For more information, please see our Optical Materials technical note.
Extremely Broad Wavelength Range With High Reflectivity
Broadbeam mirrors feature unprecedented specifications at an incredible value. These mirrors feature Newport’s proprietary metal-dielectric hybrid coating which provides exceptional reflectivity performance Ravg>97.5% over a very large wavelength range 350 - 1100 nm, 0 - 50 ͦ angle of incidence for both S and P polarizations. Because of the very broad wavelength range and high reflectivity efficiency, the mirror can be used with many different laser wavelengths and can easily replace all of the mirrors in your current system.
More Durable Metal Dielectric Coatings
Accessories
Cost-Saving 10 Packs
Buy 9 get 1 free when you choose to buy our popular 10 packs.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05Q20BB.HR2-PKMirror Pack, Ultra-Broadband Dielectric, 0.5 in., 0-50°, 350-1100 nm | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05Q620BB.HR2-PKDielectric Mirror Pack, High Reflector, 12.7 mm, 0-50°, 350-1100 nm, 40-20, Qty 10 | |||||
![]() | 10Q620BB.HR2-PKDielectric Mirror Pack, High Reflector, 25.4 mm, 0-50°, 350-1100 nm, Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More |