Sorry, this product is no longer offered for sale.
Temperature Controller, Thermoelectric, ±5A, ±10V, 50W, USB, 120 VAC [Discontinued]
![±4 A and ±5 A USB Thermoelectric Temperature Controllers [Discontinued]](https://api.p1.mks.com//medias/sys_master/DefaultCelumAssetsFolder/h7a/h33/9901209944094/5525_s_o_800w/5525-s-o-800w.jpg)
The LDT-5545B 55W Thermoelectric Temperature Controller is optimized for precision temperature control of laser diodes and other optoelectronic components. For quick setup a simple, intuitive front panel interface, and hybrid smart-integrator feedback loop is utilized and will typically achieve temperature stability within ±0.004°C. The LDT-5545B Temperature Controller accepts thermistor, IC and RTD temperature sensors providing convenience and flexibility over a broad range of temperature control applications. The USB interface and control software allows for fast, repeatable instrument control in R&D, manufacturing testing, and other automated control applications. For virtual instrument programming, LabVIEW® instrument drivers are available free of charge. LabVIEW® instrument drivers can be downloaded from the Literature and Downloads tab on this page.
We offer a wide variety of precision laser diode mounts with plug and play compatibility with our laser diode instrumentation.
Resources & Downloads
Technical Notes
Typical Temperature Stability of the LDT-5500B(269.8 kB, PDF) Callendar-Van Dusen Equation and RTD Temperature Sensors(254.2 kB, PDF)
Software
LDT-5500B LabVIEW Driver Version 1.0(373.2 kB, ZIP) ILX Lightwave USB Drivers(61.9 MB, ZIP)
Manuals
LDT-5500B Temperature Controller User's Manual(549.3 kB, PDF)
Literature
LDT-5500B Thermoelectric Temperature Controller Brochure(304.4 kB, PDF) Pinout Diagrams for CC-305S and CC-505S Cables(88.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC501HCable, TEC Controller to Bare Wire, 6 Amp, DB15 Male | |||||
![]() | CC501HTControl Cable, TEC Controller to Mount, 6 Amp, DB15 Male to 7W2 Female | |||||
![]() | CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female | |||||
![]() | RM-134Single Rack Mount Kit, LDX-3500 Series & LDT-5500 Series | |||||
![]() | RM-135Dual Rack Mount Kit, LDX-3500 Series & LDT-5500 Series |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDT-5416Temperature Controller, Thermoelectric, ±4A, ±4V, 16W, Low Power |





