Plano-Concave Lens, N-BK7, 6.35 mm Diameter, -12.5 mm EFL, 1000-1550 nm

The KPC013AR.18 N-BK7 Plano-Concave Lens is a 1000 to 1550 nm anti-reflection coated, 6.35 mm diameter, N-BK7, plano-concave lens with an effective focal length of -12.5 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK7 precision plano-concave lenses are manufactured from fine annealed optical glass and are polished to tight tolerances using master test plates to ensure minimum wavefront distortion.
Specifications
- Lens ShapePlano-Concave
- Diameter6.35 mm
- Lens MaterialN-BK7
- Antireflection Coating1000-1550 nm
- Coating TypeIR Multilayer
- Coating CodeAR.18
- Damage Threshold7.5 J/cm2, 10 ns pulses, 20 Hz at 1064 nm
- Surface Quality40-20 scratch-dig
- λ/4
- 1.5 λ
- F/#-1.9
- -12.5 mm
- -14.14 mm
- -6.460 mm
- 3.17 mm
- 2.5 mm
- Principal Plane 2 (P<sub>2</sub>)-1.64 mm
- Design Wavelength589 nm
- Centration≤3 arc min
- Chamfers0–0.8 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Focal Length Tolerance±1 %
- Diameter Tolerance+0/-0.1 mm
- Center Thickness Tolerance±0.1 mm
- Clear Aperture≥central 90% of diameter
- Cleaning

Resources & Downloads
3D Product Models
2D Product Drawings
PLANOCO1 CAV-S(88 kB, PDF)
Software
KPC013AR.18 Zemax File(5.2 kB, ZMX)
Other
KPC013AR.18 RoHS Certificate(709.5 kB, PDF) AR.18 Raw Data.xlsx(113.4 kB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPC013AR.16Plano-Concave Lens, N-BK7, 6.35 mm Diameter, -12.5 mm EFL, 650-1000 nm | In Stock | ||||
![]() | KBC010AR.18Bi-Concave Lens, N-BK7, 6.35 mm Diameter, -12.5 mm EFL, 1000-1550nm | In Stock | ||||
![]() | KPC013AR.14Plano-Concave Lens, N-BK7, 6.35 mm Diameter, -12.5 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX013AR.18Plano-Convex Lens, N-BK7, 6.35 mm Diameter, 12.7 mm EFL, 1000-1550 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-25TOptic Holder, 0.25 in. Diameter, 0.875-20 Thread, For LP-05A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-0.25ROptic Holder Cell, 0.25 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-50R25Lens Adaptor, 0.5 in. Mount to 0.25 in. Diameter Lens, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9872-KOpti-Claw Mount, Tilting, Tiny, 0.06-0.63 in., 3 Allen-Key Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












