Sorry, this product is no longer offered for sale.

Laser Beam Expander, 5x, 1064 nm, Fused Silica

Technical Specs

  • Magnification
    5X
  • Wavelength Range
    1064 nm
  • Material
    Fused Silica
  • Exit Aperture
    25.0 mm  
  • Damage Threshold
    5.0 J/cm2 (1ns pulse at 50hz)
  • Beam Pointing Stability
    <1 mrad
  • Beam Divergence
    Adjustable
  • Input Beam Diameter
    5.0 mm  
  • Length
    85 mm  
  • Number of Elements
    3  
  • Optical Principle
    Galilean (no internal focus)
  • Outside Diameter
    46 mm  
  • Transmission
    >98%
  • Wavefront Distortion
    full beam dia of 5.0 for <λ/10
  • Weight
    0.2 kg