Fiber Optic Power Meter, 120V

The FPM-8220 Fiber Optic Power Meter combines accurate, repeatable power measurements with low polarization dependence in a simple, easy to use instrument for R&D or manufacturing testing of fiber optic components and systems. Interchangeable fiber optic power measurements heads deliver repeatable results for measurements up to +30 dBm over a wavelength range of 800 nm to 1650 nm. The FMH-8715 and FMH-87107 fiber optic power measurement heads use integrating sphere technology to provide virtual insensitivity to polarization state or fiber orientation. The FMH-8705 detector provides easy to use measurements with wide dynamic measurement range from -85 dBm to +1.5 dBm. Connectorized, bare fiber, and ferrule only measurements are possible with a variety of adapters. ILX’s patented BF-820 Bare Fiber Holder provides easy fiber positioning for repeatable bare fiber measurements.
Measurement Head Required and Sold Separately
Resources & Downloads
Technical Notes
Accuracy and Repeatability of Power Measurements Using the FPM-8220(117.5 kB, PDF) Determining the Polarization Response of the FPM-8220(165.9 kB, PDF) CA250 Bare Ferrule Fiber Optic Adapter Repeatability(132.3 kB, PDF)
Manuals
FPM-8220 Power Meter User's Manual(5.8 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPM-8220-220VFiber Optic Power Meter, 220V | 7 Weeks | ||||
![]() | OMM-6810B-100VPower and Wavelength Meter, 100 VAC |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FMH-8705Fiber Optic Measurement Head, -85 to +1.5dBm, 800-1650nm, InGaAs | In Stock | ||||
![]() | FMH-87107Fiber Optic Measurement Head, -60 to +30dBm, 800-1650nm, InGaAs | In Stock | ||||
![]() | FMH-8715Fiber Optic Measurement Head, -70 to +20dBm, 800-1650nm, InGaAs | 6 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FMH-8715Fiber Optic Measurement Head, -70 to +20dBm, 800-1650nm, InGaAs | 6 Weeks | ||||
![]() | FMH-87107Fiber Optic Measurement Head, -60 to +30dBm, 800-1650nm, InGaAs | In Stock | ||||
![]() | CA100FC Fiber Adapter, For FMH Series and OMH-6790B | In Stock | ||||
![]() | FMH-8705Fiber Optic Measurement Head, -85 to +1.5dBm, 800-1650nm, InGaAs | In Stock | ||||
![]() | CA20001LC Fiber Adapter, For FMH Series and OMH-6790B | In Stock | ||||
![]() | BF820Bare Fiber Holder, CA120 or AO120 / AO122 Fiber Adapter Mount | In Stock | ||||
![]() | CA120Bare Fiber Adapter Mount, For FMH Series and OMH-6790B | In Stock |






