Compare Description Drawings, CAD & Specs Avail. Price
819C Optical PTFE Collimated Beam Integrating Spheres819C-IS-2Integrating Sphere, 4-Port, 2 in. Diameter, PTFE, 1 in. Port Plug Included
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,092
819C Optical PTFE Collimated Beam Integrating Spheres819C-IS-3.3Integrating Sphere, 4-Port, 3.3 in. Diameter, PTFE, 1.5 in. Port Plug Included
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,557
819C Optical PTFE Collimated Beam Integrating Spheres819C-IS-5.3Integrating Sphere, 4-Port, 5.3 in. Diameter, PTFE, 2.5 inch Port Plug Included$3,348

Specifications

Features

Ideal Integrating Sphere for Collimated Beams

819C Series modular integrating sphere bodies feature four ports located at 0, 90 and 180 degrees, as well as at the north pole. The baffle is located between the 0- and the 90-degree ports. The 0-degree port is plugged with a port plug and the 180-degree port is used as the input. A fourth sphere port adds functionality to an integrating sphere but also diminishes the uniformity of the light distribution inside the sphere. We offer a wide variety of integrating sphere accessories that mount to the port frames, allowing the sphere to be customized for multiple applications.

Integrating Sphere Accessories

Newport offers accessories that are compatible with our integrating spheres to build a complete integrating sphere system. Various adapters are available to change port frame diameter, reduce an input port's clear aperture, measure fiber optic power, connect lens tubes and mount sensors. Port plugs to block an unused sphere port are also available.

819C Series Integrating Sphere Applications

Collimated Laser Beam Power Measurement

The 819C series integrating sphere is ideal for applications that require use of the 180° port. A detector is typically mounted on the 90° port, while the source beam may enter the sphere through either the 0° or 180° port, depending on the application. Common applications include measuring total collimated laser beam power (including the collimated output of an optical fiber), measuring transmitted radiation from an irradiated sample and measuring reflected radiation from an irradiated sample. For more details about these applications, please see our Integrating Sphere Fundamentals and Applications tutorial.

PTFE Sphere Material for Demanding Applications

Our integrating spheres are available with Optical PTFE, barium sulfate (spectraflect), and diffused gold sphere materials.

Hydrophobic, chemically inert and thermally stable to 350°C, Optical PTFE based integrating spheres can be used in more demanding environments, including underwater and high or low temperature processes. At the same time, reflectance exceeding 95% from 250–2500 nm, 98% from 310–2100 nm, and 99% from 400–1500 nm make them ideal for even the most demanding measurements from the ultraviolet to the near infrared.

Selecting an integrating sphere size

Among the factors in selecting the size of an integrating sphere is the physical limitation of the measurement setup that will be used. Generally, as the sphere diameter grows, the “integration” property of the sphere improves, the port size can be larger and higher input power can be accommodated. However, with the increasing attenuation of the setup, the throughput will be decreased.