Sorry, this product is no longer offered for sale. The recommended replacement product is DET-L-SIUV-R-C.

Optical Power Detector, Silicon, UV-Enhanced, Unamplified, Calibrated

Specifications

  • Type
    UV-Si Photodiode
  • Detector Type
    Flange Mount Photodiode
  • Detector Input
    Free Space
  • Detector Material
    Silicon
  • Spectral Range
    200 - 1100 nm
  • Sensor Size
    10 x 10 mm
  • Rise Time
    30 µsec
  • Flange Type
    1.5 Inch Series Female Flange
  • Connector Type
    BNC (signal and power)
  • Amplified
    No
  • Calibrated
    Yes
  • TE Cooled
    No
undefined

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Low Noise Current to Voltage Preamplifier70710Current to Voltage Preamplifier, Low Noise
In Stock
$1,082
Flange Mount Photodiode Sensors71683Calibration Module, Oriel Unamplified Detectors to 1936-R/2936-R Power Meters$180

Spare Parts

Compare Description Drawings, CAD & Specs Avail. Price
Low Noise BNC Cables70018Cable, BNC Low Noise, 6 Foot (1.8 Meter) Length
In Stock
$140

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Flange Mount Photodiode SensorsDET-L-SIUV-R-CUV-Si Photodiode, Transimpedance Amplifier, 200-1100 nm, 10 x 10 mm, NIST$2,857
Flange Mount Photodiode SensorsDET-L-SIUV-T-CUV-Si Photodiode, Amplified, 200-1100 nm, 1-stage TE cooled, 5 mm, NIST
In Stock
$4,140

Compatible