Aspheric Objective Lens, 60x, 2.8 mm EFL, 350-700 nm

The 5721-A-H Aspheric Objective Lens is made with D-ZLaF52La. It is 4.0 mm diameter with 60x magnification and a focal length of 2.8 mm. This aspheric lens has a housing length of 11.8 mm with 3.6 mm clear aperture and a working distance of 1.6 mm. It is AR coated for the wavelength range of 350 to 700 nm. This compact glass plano-convex aspheric lens is a convenient, high-quality alternative to microscope objectives. It is especially handy for low f-number applications like coupling light into and out of optical fibers or collimating diode lasers since the aspheric surface minimizes the aberrations. A model 5709 RMS threaded adapter is required for use as a microscope objective. A model 5708 optical mount adapter allows these objectives to be mounted in a 1 inch diameter optical mount.
Resources & Downloads
Other
570004-01 RoHS Certificate(264.9 kB, PDF)
2D Product Drawings
Aspheric Objective Lens Dimensions(303.1 kB, PDF)
Related Products
Aspheric Lens Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5708Asphere Adapter, Fiber Aligner. Requires 9092 Coupler Body | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5709Asphere Adapter, RMS Threaded | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1283Aspheric Objective Lens Adapter |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RMS-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 0.800-36 RMS Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-RMSMicroscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SB18YZBMXY Optic Positioner, Precision, BM Micrometers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-RMSObjective Lens Mount, Insertable, RMS Thread, Optics Cage Plus | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5709Asphere Adapter, RMS Threaded | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5722-A-HAspheric Objective Lens, 40x, 4.5 mm EFL, 350-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |











