Sorry, this product is no longer offered for sale.
Fiber-Optic Receiver, 950-1630 nm InGaAs Detector, 4.5 GHz, FC/PC Multimode

The 1592NF Fiber-Optic Receiver is ideal for fast, accurate, waveform measurements across all communications wavelengths from 950-1630 nm, and across multiple communications protocols, including Gigabit Ethernet, Fiber Channel, Xaui, and OC-48. It's clean 115 ps FWHM pulse response along with its DC coupling makes it well-suited for time-domain characterizations of 2.5-Gbit/s components and extinction-ratio measurements. The high gain and gradual well-behaved roll-off of the frequency response make it also useful for frequency-domain measurements. The 1591 photoreceiver comes standard with multimode 62.5 micron fiber inputs, and a convenient DC bias monitor that has a trans impedance gain of 1 mV/μA and a bandwidth of 50 kHz.
Specifications
- Detector MaterialInGaAs
- Detector TypePIN
- Wavelength Range950-1630 nm
- 3 dB BandwidthDC to 4.5 GHz
- Optical InputFiber-optic
- Fiber-Optic ConnectorFC/UPC
- Fiber Type62.5 µm Multimode
- Maximum Conversion Gain1300 V/W @1550 nm
- NEP17 pW/√Hz
- Rise Time85 ps
- Saturation Power1 mW @ 1550 nm
- Maximum Return Loss-12 dB
- Output ConnectorWiltron K
- Power Requirements±15 VDC, 130 mA
- Operating Temperature Range5 to 45°C
Resources & Downloads
Manuals
High-Speed Detectors and Receivers User's Manual(341.5 kB, PDF)
2D Product Drawings
15XXmech_dwg_2005(96.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-MFD-C-5FCFiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 5.0 m, FC to FC. | In Stock | ||||
![]() | F-MFD-C-3FCFiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 3 m, FC Connectors | In Stock | ||||
![]() | F-MFD-C-1FCFiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 1.0 m, FC to FC | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 0901Lab Power Supply, ±15 VDC |


