Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Nd:YAG Harmonic Beamsplitter, 25.4 mm, 1064 nm Refl., 532 nm Trans.

Specifications

  • Type
    Beamsplitter
  • Diameter
    25.4 mm
  • Reflectance Band
    1064 nm
  • Material
    UV Grade Fused Silica
  • Coating Code
    HB.12
  • Antireflection Coating
    V-coat AR, R <0.25% at transmittance band
  • Transmittance Band
    532 nm
  • Angle of Incidence
    45°
  • Reflection
    Ravg > 99.5%
  • Transmission
    Tavg>95%
  • Wavefront Distortion
    ≤/4 at 632.8 nm over the clear aperture
  • Damage Threshold
    5.0 MW/cm2 CW, 5.0 J/cm2 with 0.1-100 nsec pulses @ 1064 nm, typical
  • Surface Flatness
    λ/10 at 632.8 nm over the clear aperture
  • Surface Quality
    10-5 scratch-dig
  • Diameter Tolerance
    +0/-0.25 mm
  • Thickness
    6.35 mm  
  • Thickness Tolerance
    ±0.5 mm
  • Wedge
    ≤3 arc min
  • Clear Aperture
    > central 80% of diameter
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Durability
    MIL-C-675C, moderate abrasion million cycles
  • Cleaning

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High Energy Nd:YAG Laser Harmonic Beamsplitters10QM20HB.21Nd:YAG Harmonic Beamsplitter, 25.4 mm, 532 nm Refl., 1064 nm Trans.
In Stock
$317
Broadband Dielectric Beamsplitters10Q20BS.2Broadband Dielectric Beamsplitter, UVFS, 25.4 mm, λ/10, 700-950 nm
In Stock
$196
Laser Line Non-Polarizing Cube Beamsplitters10BC16NP.9Cube Beamsplitter, Non-Polarizing, 25.4 mm, 1064 nm Laser Line
In Stock
$535
Broadband Beam Samplers10Q20NC.2Optical Beam Sampler, Broadband, UVFS, 25.4 mm, λ/10, 660-1000 nm
In Stock
$145
Laser Line Polarizing Cube Beamsplitters10BC16PC.3Cube Beamsplitter, Polarizing, 25.4 mm, 532 nm Laser Line
In Stock
$442

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Clear Edge Mirror MountsU100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs
In Stock
$185
Performa-i Hex-Driven Mirror MountsP100-AI31Mirror Mount, PERFORMA-i, 1.0 in., 100 TPI, 3 Locking Allen-Keys
In Stock
$137
New Focus Corner Mirror Mounts9809NFMirror Mount, Classic, Corner, 1.0 in., 3 Knobs
In Stock
$154

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
High Energy Nd:YAG Laser Harmonic Beamsplitters10QM20HB.21Nd:YAG Harmonic Beamsplitter, 25.4 mm, 532 nm Refl., 1064 nm Trans.
In Stock
$317