This product is only available on www.mks.com

ISO-KF Flange Adapter, NW25 Size Flange to 0.25 inch Male VCR Fitting

  • Component Type
    VCR Fitting Adapter
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • VCR Fitting Size
    0.25 in. Male
  • Length
    36 mm
  • Inner Diameter
    5 mm
  • A
    36 mm
  • B
    5 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C