
Resources & Downloads
Technical Notes
Related Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9950Optical Pedestal Spacer Set, (3) 0.25 in. and (6) 0.125 in. Spacers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9916Clamping Fork, 1.0 in. Diameter Pedestals, Captive 1/4-20 Screw, Short Slot | In Stock | ||||
![]() | 9909Clamping Fork, 1.0 in. Diameter Pedestals, Captive 1/4-20 Screw, Long Slot | In Stock | ||||
![]() | 9909-MClamping Fork, 25.4 mm Diameter Pedestals, Captive M6 Screw, Long Slot | In Stock | ||||
![]() | 9141NFPost Clamp, 1.0 in. Diameter Pedestals and Posts, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9141-MPost Clamp, 25.4 mm Diameter Pedestals and Posts, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






