The Vision IsoStation Plus optical workstation provides industry-leading performance and more user-friendly features and accessories than any other vibration isolation workstation. All of the features and accessories have been designed specifically to improve ergonomics, ease-of-installation, set-up, and lab space utilization.
- I-325LS self-centered long stroke pneumatic isolators with 1300 lbs. gross load capacity
- Ergonomic frame provides enough legroom for seated users
- Integrated bubble levels, seismic restraints & float height indicator
- 2 or 4 in. PG or SG series honeycomb core optical breadboards
- Shipped fully assembled with a roll-off crate for fast & easy installation
- Wide variety of accessories to customize your workstation See All Features
Specifications
- Load Capacity per Isolator325 lb
- Height Adjustment0.6 in.
- Horizontal Amplification at Resonance10 dB
- Vertical Amplification at Resonance9 dB
- Maximum Air Pressure85 psi
- Releveling Accuracy±0.010 in.
Features
Top Performance Self-centered Long-stroke Vibration Isolators
The vibration isolation in Vision IsoStation Plus workstation is provided Newport’s high-performance I-325LS series pneumatic isolators that incorporate hybrid chamber designs, laminar flow damping, and horizontal pendulum isolation to provide quiet and stable isolation. The isolators are self-centered with a long stroke, making the floating process much easier. They provide 1,300 lb gross load capacity and reduce transmitted vertical and horizontal vibrations by 85% or more after 5Hz and by more than 95% after 10Hz. Non-isolated versions are also available and can be field upgraded to provide isolated performance in the future.
Ergonomic Frame with Innovative Platform Interface
The frame of the Vision IsoStation Plus workstation is ergonomically designed with a raised front brace to provide enough legroom for seated users allowing more comfortable examinations, operations, and experiments. It also features a unique platform interface consisting of 4 corner constraints that act as a docking surface, an accessory mount, and a restraint to keep the breadboard atop the frame. The integrated float height indicators and frame bubble levels make set-up and installation easier than ever. These features are also useful when the system is relocated to another lab or if system performance needs to be verified.
Honeycomb Core Optical Breadboard
The Vision IsoStation Plus workstations are available in multiple breadboard sizes from 30”x30” up to 36”x72” to accommodate the widest range of applications from small bio-instrumentation isolation up to medium size optical investigations that may have previously required a full-sized optical table. Two standard worksurface thicknesses are available. A 2” thick breadboard provides a 34" working height and a 4” thick breadboard provides a 36" working height. Custom work surfaces are also available including special materials, thru holes, and custom shapes to provide OEM and multi-user facilities with a more customized solution.
| Precision Grade PG Series | Scientific Grade SG Series | |
|---|---|---|
| Modal Damping | Modal Dampers | N/A |
| Broadband Damping | Constrained layer core, damped working surface, and composite edge finish | |
| Sizes [in. (mm)] | 30 x 30 to 36 x 72 (750 x 750 to 900 x 1800) | |
| Thickness [in. (mm)] | 2.32 (58.9), 4.32 (109.7) | |
| Working Surface | 3/16 in. (4.8 mm) thick 430 ferromagnetic stainless steel | |
| Surface Flatness [in. (mm)] | ±0.004 in. (0.1 mm) over any 2 ft. (600 mm) square | |
| Bottom Skin | 3.4 mm thick Carbon Steel | |
| Core Design | Trussed honeycomb, Vertically bonded closed cell construction, 0.010 in. (0.25 mm) Steel sheet materials, 0.030 in. (0.76 mm) triple core interface |
|
| Side Panel | Highly Damped Composite Wood | |
| Mounting Hole Type | Cut (not rolled) threads with countersink 1/4-20 (M6) holes on 1 in. (25 mm) grid 0.5 in. (12.5 mm) borders | |
| Hole/Core Sealing | Easy clean conical cup 0.75 in. (19 mm) deep Non-corrosive high impact polymer material | |
Shipped Fully Assembled for Easy Installation
The Vision IsoStation Plus workstation is completely pre-assembled and shipped in a special shipping package that not only reduces packaging materials but also allows users to simply roll their system off into their lab. Raise the leveling feet and let workstation rest on the casters, it is all set to go! Since the breadboard is shipped pre-installed on the frame customers no longer need to lift the heavy breadboard during installation.
A Variety of Accessories
The Vision IsoStation Plus series offers a variety of accessories designed specifically for modern scientific and biological investigations to improve ease of installation while minimizing lab space requirements. These accessories feature a quality design and ease of use features. From monitor holders to faraday cages to a wide variety of shelf systems, we have the accessories needed to customize your optical workstation.
Accessories
Resources
Literature
Vision IsoStation Plus Optical Workstation Brochure(3.6 MB, PDF)
2D Product Drawings
VIS-N Rigid Vision IsoStation Plus Drawing(253.9 kB, PDF)